RJ12 patch cable red
-
Item No.:2860910002Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.2 m, 6 kV
-
Item No.:2979940000Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.25 m, 6 kV
-
Item No.:2860910003Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.3 m, 6 kV
-
Item No.:2979950000Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.35 m, 6 kV
-
Item No.:2979960000Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.43 m, 6 kV
-
Item No.:2860910008Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.8 m, 6 kV
-
Item No.:2860910009Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 0.9 m, 6 kV
-
Item No.:2860910010Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1 m, 6 kV
-
Item No.:2860910011Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.1 m, 6 kV
-
Item No.:2860910012Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.2 m, 6 kV
-
Item No.:2860910013Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.3 m, 6 kV
-
Item No.:2860910015Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 1.5 m, 6 kV
-
Item No.:2860910020Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 2 m, 6 kV
-
Item No.:2860910030Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 3 m, 6 kV
-
Item No.:2860910050Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 5 m, 6 kV
-
Item No.:2860910060Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 6 m, 6 kV
-
Item No.:2860910100Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 10 m, 6 kV
-
Item No.:2860910150Packaging unit:1 PC
Patch cable, RJ12, RJ12, Cat.3, LSZH, 15 m, 6 kV