Size 8
The HEE series features high-density contacts and is designed based on the established HE inserts.
The wire connection level is designed as a PUSH IN contact.
Number of poles: 10 - 64
Rated current: 16 A
Rated voltage: 500 V
The wire connection level is designed as a PUSH IN contact.
Number of poles: 10 - 64
Rated current: 16 A
Rated voltage: 500 V