Size 4
A heavy-duty connector consists of a connector insert and its protective housing. The insert is therefore the heart of the heavy-duty connector. It is responsible for electrical functioning. Connector inserts from Weidmüller are made from high-quality insulation materials, which allow secure transmission of high voltages in a tight space. Moreover, we use only a single type of plastic in our entire product line. This plastic is UL listed, and suitable for railway applications. This allows unlimited world-wide use of the RockStar® connector.
-
Product ID:1848570000VPE:10 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Product ID:1848610000VPE:10 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Product ID:1848680000VPE:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
-
Product ID:1848750000VPE:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 10, Screw connection, Size: 4
Added to Your Shopping Cart