Size 2
The small and thin HA series can be used wherever space is limited.
The wire connection level is designed for crimp contacts. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Pole count: 10
Rated current: 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection
The wire connection level is designed for crimp contacts. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.
Pole count: 10
Rated current: 22 A
Rated voltage 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection
-
Item No.:1896790000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Tension-clamp connection, Size: 2
-
Item No.:1896780000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Tension-clamp connection, Size: 2
Added to Your Shopping Cart