Screw connection
The HSB series enables you to carry 35A per contact simultaneously. Assembled with screw connections, for secure and reliable connections.
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 6 - 12
Rated current: 35 A
Rated voltage: 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.
Number of poles: 6 - 12
Rated current: 35 A
Rated voltage: 400 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection
-
Item No.:1498900000Packaging unit:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1498700000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1499000000Packaging unit:1 PC
HDC insert, Female, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
-
Item No.:1498800000Packaging unit:1 PC
HDC insert, Male, 400 V, 35 A, Number of poles: 6, Screw connection, Size: 6
Added to Your Shopping Cart