コネクタ無しの終端部
-
商品番号:2050681000販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050680150販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050680300販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050680500販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050690300販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 3 m, Socket, angled, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050690500販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 5 m, Socket, angled, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050691000販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 10 m, Socket, angled, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050690150販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050700300販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 3 m, pin, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050700150販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050700500販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 5 m, pin, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050701000販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 10 m, pin, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050710150販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 1.5 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050711000販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 10 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050710500販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 5 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
商品番号:2050710300販売単位:1 PC
Power cable, One end without connector, M12, Number of poles : 4, 3 m, pin, 90°, Shielded: No, Sheath material: PUR, Halogen: No