Pin
-
Product ID:2455210500VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455210150VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455210300VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455211000VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455230300VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 3 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455230500VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455231000VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 10 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Product ID:2455230150VPE:1 PC
Power cable, One end without connector, M12, Number of poles : 5 (4 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No