Connecting cable - pin to socket
-
Ürün No.:2050920500Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 5 m, pin, 90° - socket 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2050920150Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, 90° - socket 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2050921000Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, 90° - socket 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2050920300Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 3 m, pin, 90° - socket 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2050890150Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Produkt ID:2050891000Pakningsenhed:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Art.-Nr.:2050890500VPE:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 5 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Tuotteen tunnus:2050890300VPE:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 3 m, pin, angled - bush straight, Shielded: No, Sheath material: PUR, Halogen: No
-
Cikkszám:2050871000Csomagolási egység:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, straight - socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
N. articolo:2050870150Confezione:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, straight - socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
항목 번호:2050870300VPE:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
№ продукта:2050870500Упаковочная единица:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, Sheath material: PUR, Halogen: No
-
№ продукта:2050910150Упаковочная единица:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, straight - socket, 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Produkt-ID:2050910300VPE:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 3 m, pin, straight - socket, 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2050910500Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 5 m, pin, straight - socket, 90°, Shielded: No, Sheath material: PUR, Halogen: No
-
Ürün No.:2050911000Ambalaj birimi:1 PC
Power cable, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, straight - socket, 90°, Shielded: No, Sheath material: PUR, Halogen: No