Patchcords
-
-
Tuotteen tunnus:2813820003VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
-
Tuotteen tunnus:2813820004VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.4 m, , straight, 6 kV
-
Tuotteen tunnus:2813820005VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
-
Tuotteen tunnus:2813820010VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
-
Tuotteen tunnus:2813820015VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
-
Tuotteen tunnus:2813820020VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
-
Tuotteen tunnus:2813820025VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2.5 m, , straight, 6 kV
-
-
Tuotteen tunnus:2813820050VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 5 m, , straight, 6 kV
-
Tuotteen tunnus:2814800020VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 2 m, , straight, 6 kV
-
Tuotteen tunnus:2814800010VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1 m, , straight, 6 kV
-
Tuotteen tunnus:2814800015VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m, , straight, 6 kV
-
Tuotteen tunnus:2814800003VPE:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.3 m, , straight, 6 kV
-
Art.-Nr.:2814800005Unidad de embalaje:1 PC
Patch cable, RJ45 IP30 (plugged), RJ45 IP30 (plugged), Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 0.5 m, , straight, 6 kV
-
Tuotteen tunnus:3195150005VPE:30 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.5 m, , straight, 6 kV
-
Tuotteen tunnus:3195150004VPE:30 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.4 m, , straight, 6 kV
-
Tuotteen tunnus:3203090010VPE:20 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 1 m, , straight, 6 kV
-
Tuotteen tunnus:3195150003VPE:30 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.3 m, , straight, 6 kV
-
Tuotteen tunnus:3195150006VPE:30 PC
Patch cable Mircoline, RJ45 IP 20, RJ45 IP 20, Cat. 6, LSZH, 0.6 m, , straight, 6 kV