Properties
Version | ClipCard, Device markers, 15 x 60 mm, yellow |
Order No. | 2621320000 |
Type | CC-FO 15/60 MM GE |
GTIN (EAN) | 4050118625721 |
Qty. | 500 items |
Depth | 0.55 mm |
Depth (inches) | 0.022 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 0.462 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | PE-foam with acrylic adhesive |
Approval acc. to UL 969 | Yes |
Colour | yellow |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester |
Number per roll | 500 |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Size of labelling field | 15 x 60 mm |
UL 94 flammability rating | V-0 |
Version |
Self-adhesive
halogen-free |
Width | 60 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2621320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |