Özellikler
Version | CableLine, Conductor and cable markers, 1.3 - 3 mm, 18 x 3.4 mm, yellow |
Order No. | 1873741687 |
Type | CLI C 02-18 GE NE SG |
GTIN (EAN) | 4032248458271 |
Qty. | 1.000 adet |
Depth | 3,5 mm |
Depth (inches) | 0,138 inch |
Height | 18 mm |
Height (inches) | 0,709 inch |
Width | 3,4 mm |
Width (inches) | 0,134 inch |
Net weight | 0,161 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Halogen | Yes |
Insulation cross-section, max. | 3 |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 4 |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Printing | Neutral |
Recommended industries |
Process
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Loop |
Width | 3,4 mm |
Conductor cross-section, max. | 1,5 mm² |
Conductor cross-section, min. | 0,2 mm² |
Conductor O.D. | 1.3 - 3 mm |
Conductor O.D., max. | 3 mm |
Conductor O.D., min. | 1,3 mm |
Cross-section for connected wire | 0.2 - 1.5 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1873741687) |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |