Properties
Version | CableLine, Conductor and cable markers, 4 - 10 mm, 4 x 7 mm, yellow |
Order No. | 1568261508 |
Type | CLI C 2-4 GE/SW 2 CD |
GTIN (EAN) | 4008190083540 |
Qty. | 250 items |
Depth | 8 mm |
Depth (inches) | 0.315 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 0.214 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Colour of printing | black |
Halogen | Yes |
Insulation cross-section, max. | 10 |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 2 |
Printing method | hot-embossing |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | CD |
Width | 7 mm |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 2.5 mm² |
Conductor O.D. | 4 - 10 mm |
Conductor O.D., max. | 10 mm |
Conductor O.D., min. | 4 mm |
Cross-section for connected wire | 2.5 - 16 mm² |
Halogen | Yes |
Eplan Data Portal | |
Product Change Notification | |
Catalogues |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |