Properties
Version | CableLine, Sorting box, 163 x 160 mm, white |
Order No. | 1763290000 |
Type | CLI CD-BOX |
GTIN (EAN) | 4032248050253 |
Qty. | 1 items |
Height | 163 mm |
Height (inches) | 6.417 inch |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 1,610 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | Yes |
Material | Sheet steel |
Recommended industries |
Process
Machinery |
Width | 160 mm |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
ROHS | Conform |