Properties
Version | CableLine, Mounting mandrel |
Order No. | 0572901503 |
Type | CLI R 1-3 GE/SW 0 |
GTIN (EAN) | 4008190081218 |
Qty. | 10 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 4.2 mm |
Width (inches) | 0.165 inch |
Net weight | 2.4 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Colour of printing | black |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 4 |
Number per mandrel | 25 |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 0 |
Printing method | hot-embossing |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 4.2 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 1.5 mm² |
Conductor O.D. | 2.5 - 5 mm |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 2.5 mm |
Cross-section for connected wire | 1.5 - 4 mm² |
Halogen | Yes |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1568251750Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251738Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251740Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251651Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251696Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251645Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251683Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251663Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251657Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251665Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251655Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251639Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251647Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251641Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251679Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251673Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251637Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251687Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251681Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251643Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251669Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252711726Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711729Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711733Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711727Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711530Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711523Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711527Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711524Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711528Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711522Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711529Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:1568251517Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251520Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251523Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251514Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251508Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251511Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251505Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251526Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251502Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251741Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, blue
-
Item No.:1568251737Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, red
-
Item No.:1568251746Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252711562Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711581Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711617Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711604Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711559Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711569Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711556Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711594Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711543Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711610Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711584Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711546Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711608Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711597Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711613Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711555Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711547Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711611Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711552Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711614Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711533Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711536Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711578Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711575Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711580Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711577Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711620Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711598Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711540Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711537Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711593Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711561Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711571Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711572Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711603Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711563Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711531Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711553Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711568Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711576Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711612Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711618Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711609Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711548Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711545Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711599Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711586Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711535Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711585Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711558Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711564Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711532Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711544Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711619Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711602Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711560Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow