Properties
Version | CableLine, Mounting mandrel |
Order No. | 0572901518 |
Type | CLI R 1-3 GE/SW 5 |
GTIN (EAN) | 4008190064945 |
Qty. | 10 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 4.2 mm |
Width (inches) | 0.165 inch |
Net weight | 2.3 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Colour of printing | black |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 4 |
Number per mandrel | 25 |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 5 |
Printing method | hot-embossing |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 4.2 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 1.5 mm² |
Conductor O.D. | 2.5 - 5 mm |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 2.5 mm |
Cross-section for connected wire | 1.5 - 4 mm² |
Halogen | Yes |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:0252711525Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711524Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711523Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711522Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:1568251502Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251514Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251529Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251520Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251517Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611746Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252711730Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711728Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711729Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0171111687Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611509Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, red
-
Item No.:0252611521Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, blue
-
Item No.:0252611503Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, black
-
Item No.:0252611524Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, violet
-
Item No.:0252611506Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, brown
-
Item No.:0252611512Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, orange
-
Item No.:0252611681Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611669Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611643Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611637Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611655Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611663Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611687Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611673Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611645Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611657Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611676Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611661Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611659Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251649Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251687Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251681Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251643Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251657Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251661Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251673Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251655Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251641Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251667Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251637Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251639Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251751Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251738Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251750Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611748Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611750Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252711557Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711544Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711589Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711595Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711538Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711576Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711602Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711531Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711582Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711608Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711532Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711564Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711596Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711601Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711588Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711569Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711551Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711615Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711563Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711539Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711600Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711581Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711565Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711550Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711556Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711571Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711607Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711555Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711614Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711552Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711613Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711537Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711610Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711597Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711599Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711568Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711570Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711612Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711583Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711536Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711598Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711618Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711585Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711567Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711549Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:1568251746Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611502Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611520Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611508Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611523Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow