Ominaisuudet
Version | Tools, Crimping tool for wire-end ferrules, 35mm², 50mm², Trapezoidal crimp |
Order No. | 9040480000 |
Type | CRIMPER 50 Z |
GTIN (EAN) | 4008190461492 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 28.01.2024 |
Alternative product | [9006450000](~/p/9006450000) |
Width | 250 mm |
Width (inches) | 9,842 inch |
Net weight | 522,57 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for wire-end ferrules 35 - 50mm² |
Version | Mechanical, without interchangeable inserts |
Crimping range, max. | 50 mm² |
Crimping range, min. | 35 mm² |
Type of contact | Wire-end ferrules with/without plastic collars |
Crimping type/profile | Trapezoidal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |