Properties
Version | Automatic machines, Cutting machine |
Order No. | 2797200000 |
Type | CUTFIX PRO FEEDER |
GTIN (EAN) | 4064675213215 |
Qty. | 1 items |
Depth | 370 mm |
Depth (inches) | 14.567 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 300 mm |
Width (inches) | 11.811 inch |
Net weight | 13,000 g |
REACH SVHC | Lead 7439-92-1 |
Amount pre-selection, max. | Adjustable part quantity code |
Aperture (max. diameter) | 8 mm outer diameter |
Connected load | 0.1 kW |
Display | LCD display |
Drive | electrical |
Electrical connection | 100 - 240 V AC / 50/60 Hz |
Flexible/solid individual conductors | max. 10 mm2 / max. 2.5 mm2 |
Keyboard | Touch display |
Length pre-selection, max. | 999,999 mm |
Length pre-selection, min. | 1 mm |
Software | for data exchanging with IBM-compatible PC |
User Documentation |
[BDAL CUTFIX PRO / FEEDER](https://mdcop.weidmueller.com/mediadelivery/asset/900_310555)
[Manual Cutfix Pro Cutfix Pro Feeder](https://mdcop.weidmueller.com/mediadelivery/asset/900_315772) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-03 |
ECLASS 10.0 | 17-13-01-03 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
Automatic MachinesAutomatic cuttersAccessories / replacement parts