Properties
Version | Cutting tool for one-hand operation |
Order No. | 9040560000 |
Type | CUTTER 35 |
GTIN (EAN) | 4008190464943 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 290 mm |
Width (inches) | 11.417 inch |
Net weight | 599.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Front cable cutter up to 35 mm outer diameter |
Version | One-hand mechanical |
Aluminium sector cable | 4 x 70 SE |
Copper cable - flexible, max. | 240 mm² |
Copper cable - flexible, max. (kcmil) | 500 kcmil |
Copper cable - stranded, max. | 240 mm² |
Copper cable, max. diameter | 35 mm |
Copper sector cable | 3 x 70 SM |
Data / telephone / control cable, max. Ø | 35 mm |
Stranded aluminium cable, max (mm²) | 240 mm² |
Stranded aluminium cable, max. (kcmil) | 500 kcmil |
Stranded aluminium cable, max. diameter | 35 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ETIM 10.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
ECLASS 15.0 | 21-04-47-01 |