Properties
Version | OMNIMATE Data - D-SUB connector, male header, Thread-nut UNC 4-40, THT solder connection, Pitch in mm (P): 2.77 mm, Number of poles: 15, ≥ 50 µ" Ni / 100 µ" Sn , 500, PBT GF, black, Tray |
Order No. | 2707180000 |
Type | D-SUB M6.3 T15VU 3.2B4 TY BK |
GTIN (EAN) | 4050118811513 |
Qty. | 70 items |
Packaging | Tray |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Depth | 12.55 mm |
Depth (inches) | 0.494 inch |
Height | 12.96 mm |
Height (inches) | 0.51 inch |
Width | 39.2 mm |
Width (inches) | 1.543 inch |
Net weight | 9.286 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Mounting onto the PCB | THT solder connection |
Number of poles | 15 |
Outgoing elbow | 180° |
Pitch in inches (P) | 0.109 " |
Pitch in mm (P) | 2.77 mm |
Plugging cycles | 500 |
Product family | OMNIMATE Data - D-SUB connector |
Protection degree | IP10 |
Shield surface | tinned |
Shielding | 360° shield contact |
Shielding material | Steel |
Side termination, characteristic | Thread-nut UNC 4-40 |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 3.5 mm |
Soldering process |
Manual soldering
Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Type of connection | Solder connection |
Dielectric strength, contact / contact | 1000 V AC |
Insulation strength | ≥ 1000 MΩ |
Rated current | 3 A |
Rated voltage | 250 V |
Insulating material | PBT GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 1000 MΩ |
UL 94 flammability rating | V-0 |
Contact base material | Cu-alloy |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of solder connection | ≥ 50 µ" Ni / 100 µ" Sn |
Layer structure of plug contact | ≥ 50 µ" Ni / 30 µ" Au |
Operating temperature, min. | -55 °C |
Operating temperature, max. | 105 °C |
Packaging | Tray |
VPE length | 305 mm |
VPE width | 202 mm |
VPE height | 25 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244930) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2707180000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E92202 |