Properties
Version | Rectifier circuit, Surge protection with varistor |
Order No. | 0546260000 |
Type | EGD2 EG2 5..240VAC/1A |
GTIN (EAN) | 4008190103705 |
Qty. | 10 items |
Available until | 26.06.2019 |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 36.87 g |
Storage temperature | -45 °C...100 °C |
Operating temperature | -30 °C...40 |
MTTF | 11,414 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
REACH SVHC | Lead 7439-92-1 |
SCIP | e1c85f97-efe9-452e-b160-3df02d7555ab |
Design | Component housing |
Height with TS 32 | 67.5 mm |
Height with TS 35 | 63 mm |
Segment | Measurement - Monitoring - Setting |
Version | Surge protection for measurement and control |
Width + mounting tolerance | 20.2 mm |
Output voltage, note | Ud = 0.9 x Ua |
Pollution severity | 2 |
Surge voltage category | II |
Rated control voltage | 230 V AC |
Rated current AC | 2,5 A |
Design | Component housing |
Version | Surge protection for measurement and control |
Surge voltage category | II |
Pollution severity | 2 |
Cross-section | 2.5 mm² |
Type of connection | Screw connection |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 4 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Approval/Certificate/Document of Conformity |
[Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_74748)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86278) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0546260000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-03-90 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-03-90 |
ECLASS 12.0 | 27-04-03-90 |
ECLASS 13.0 | 27-04-03-90 |
ECLASS 14.0 | 27-04-03-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |