Properties
Version | , Function component CO contact, sensing, Screw connection |
Order No. | 0114660000 |
Type | EGT6 EG2/EN |
GTIN (EAN) | 4008190180355 |
Qty. | 10 items |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Length | 58 mm |
Length (inches) | 2.283 inch |
Net weight | 42.1 g |
Storage temperature | -40 °C...100 °C |
Operating temperature | -25 °C...85 °C |
Rail |
TS 32
TS 35 |
Rated switching voltage | 250 V AC |
AC switching capacity (resistive), max. | 1500 VA @ 250 V |
AC switching capacity, max. | 1,500 VA |
Switching capacity | 250 V |
DC switching capacity (resistive), max. | 180 W @ 30 V |
DC switching capacity, max. | 180 W |
Switching capacity | 30 V |
Rail |
TS 32
TS 35 |
Colour | beige |
Wire connection method | Screw connection |
Clamping range, rated connection | 6 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 6 mm² |
Wire connection cross section, finely stranded, max. | 4 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35674) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0114660000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0114660000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002498 |
ETIM 7.0 | EC002498 |
ETIM 8.0 | EC002498 |
ETIM 9.0 | EC002498 |
ECLASS 9.0 | 27-37-92-01 |
ECLASS 9.1 | 27-37-92-01 |
ECLASS 10.0 | 27-37-13-92 |
ECLASS 11.0 | 27-37-13-92 |
ECLASS 12.0 | 27-37-13-92 |
ECLASS 13.0 | 27-37-13-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:0383560000Packaging unit:50 PC
End bracket, Wemid, beige, Rail: TS 35, when screwed in
-
Item No.:0498000000Packaging unit:2 Meter
Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated
-
Item No.:0383400000Packaging unit:2 PC
Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Steel, galvanic zinc plated and passivated
-
Item No.:0199360000Packaging unit:50 PC
End bracket, Wemid, beige, Rail: TS 32, when screwed in
-
Item No.:0122800000Packaging unit:2 Meter
Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
Cabinet InfrastructureDIN railsTS 35Steel
Terminal BlocksAccessoriesEnd bracketsTS 32
Cabinet InfrastructureDIN railsTS 32Steel