Properties
Version | Terminal marker, 10.6 x 5 mm, white |
Order No. | 2799270000 |
Type | EL KSM 10.6 MM WS 30M |
GTIN (EAN) | 4064675261032 |
Qty. | 1 items |
Depth | 0.7 mm |
Depth (inches) | 0.028 inch |
Height | 10.6 mm |
Height (inches) | 0.417 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 240 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | No |
Material | Polypropylene |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -50 °C |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |