Properties
Version | End bracket, dark beige, TS 35, V-0, Wemid, Width: 9 mm, 130 °C |
Order No. | 1269050000 |
Type | EW 35 DB |
GTIN (EAN) | 4050118065008 |
Qty. | 50 items |
Depth | 27 mm |
Depth (inches) | 1.063 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 9 mm |
Width (inches) | 0.354 inch |
Net weight | 5.32 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of mounting | when screwed in |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Installation advice | Direct mounting |
Rail | TS 35 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70237) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1269050000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1269050000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1269050000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |