Properties
Version | Standard distributor with current limiting, 1-channel distributor LIMITER, IP66 |
Order No. | 8714200000 |
Type | FBCON PA CG 1WAY LIMITER |
GTIN (EAN) | 4032248398287 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 14.01.2024 |
Alternative product | [2623870000](~/p/2623870000) |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 58 mm |
Width (inches) | 2.283 inch |
Length | 64 mm |
Length (inches) | 2.52 inch |
Net weight | 266 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable glands | Brass cable gland |
Connection type PE | Spur line with cable gland |
Current limiting |
adjustable
20 mA, 40 mA, 60 mA |
Design of housing | With pressure compensation element |
Housing main material |
Aluminium
AISi12 |
Housing surface | powder coating |
Operating voltage Umax, max. | 18 V DC ±20% |
Protection degree | IP66 |
Type of distribution | 1-channel distributor LIMITER |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Application notes -- Certification UL](https://mdcop.weidmueller.com/mediadelivery/asset/900_157366)
[Application notes -- Declaration of Conformity.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35552) |
Software | [Runtime Software -- WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Quick start guide -- assembly instruction german / english](https://mdcop.weidmueller.com/mediadelivery/asset/900_35894)
[Quick start guide -- Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760) [Device description -- FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ROHS | Conform |