Properties
Version | Standard distributor with current limiting, 4-channel distributor LIMITER, IP66 |
Order No. | 8714220000 |
Type | FBCON PA CG 4WAY LIMITER |
GTIN (EAN) | 4032248398324 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 14.01.2024 |
Alternative product | [2624380000](~/p/2624380000) |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Length | 125 mm |
Length (inches) | 4.921 inch |
Net weight | 688 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable glands | Brass cable gland |
Connection type PE | Spur line with cable gland |
Current limiting |
adjustable
20 mA, 40 mA, 60 mA |
Design of housing | With pressure compensation element |
Housing main material |
Aluminium
AISi12 |
Housing surface | powder coating |
Operating voltage Umax, max. | 18 V DC ±20% |
Protection degree | IP66 |
Type of distribution | 4-channel distributor LIMITER |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Application notes -- Certification UL](https://mdcop.weidmueller.com/mediadelivery/asset/900_157366)
[Application notes -- Declaration of Conformity.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35552) |
Software | [Runtime Software -- WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Quick start guide -- assembly instruction german / english](https://mdcop.weidmueller.com/mediadelivery/asset/900_35894)
[Quick start guide -- Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760) [Device description -- FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ROHS | Conform |
Accessories
-
Item No.:1785120200Packaging unit:1 PC
Bus line, One end without connector, M12, Number of poles: 2, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1719550000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 9, Neoprene
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:0294700000Packaging unit:100 PC
VPMS (blanking plug in brass), Blanking plug, in closed state, PG 9, 5 mm, Brass, nickel-plated
-
Item No.:1569070000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1772210000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFIBUS cord setsProfibus PAOne end without connectorPinstraightPVC/PE black (FBC)
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsBrass blanking plugs, round head IND
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version