Properties
Version | Wire-end ferrule, Standard, 7 mm, 7 mm |
Order No. | 2919620000 |
Type | H0,25/7 |
GTIN (EAN) | 4099986576742 |
Qty. | 1,000 items |
Packaging | loose |
Height | 7 mm |
Height (inches) | 0.276 inch |
Diameter | 1.7 mm |
Net weight | 0.03 g |
Description of article | (2)Wire-end ferrule |
Version | Standard |
Collar diameter (D2) | 1.7 mm |
Conductor cross-section | 0.25 mm² |
Contact surface diameter (D1) | 0.75 mm |
Contact surface length (L2) | 7 mm |
L1 in mm | 7 mm |
Stripping length | 7 mm |
Wire connection cross section AWG, max. | AWG 24 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ROHS | Conform |