Nominal conductor cross-section 0.25 mm² - 6.0 mm²
tin-plated copper
dimensional tolerances to DIN 46228 part 1
- supplied loose in polybag
-
N.º de artículo:9018910000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 5 mm, 5 mm, No
-
N.º de artículo:1475640000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 5 mm, 5 mm, No
-
N.º de artículo:0282600000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 6 mm, 6 mm, No
-
N.º de artículo:9004050000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 10 mm, 10 mm, No
-
N.º de artículo:0282700000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 6 mm, 6 mm, No
-
N.º de artículo:0542500000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 10 mm, 10 mm, No
-
N.º de artículo:0372600000Unidad de embalaje:1000 PC
Wire-end ferrule, Standard, 6 mm, 6 mm, No
-
Référence produit:0372700000Conditionnement:1000 PC
Wire-end ferrule, Standard, 7 mm, 7 mm, No
-
Référence produit:0282800000Conditionnement:1000 PC
Wire-end ferrule, Standard, 10 mm, 10 mm, No
-
Référence produit:0186500000Conditionnement:1000 PC
Wire-end ferrule, Standard, 10 mm, 10 mm, No
-
Référence produit:9004060000Conditionnement:1000 PC
Wire-end ferrule, Standard, 12 mm, 12 mm, No
-
Référence produit:9004070000Conditionnement:1000 PC
Wire-end ferrule, Standard, 18 mm, 18 mm, No
-
Référence produit:0373000000Conditionnement:1000 PC
Wire-end ferrule, Standard, 7 mm, 7 mm, No
-
Cikkszám:9004080000Csomagolási egység:1000 PC
Wire-end ferrule, Standard, 10 mm, 10 mm, No
-
Cikkszám:0186100000Csomagolási egység:1000 PC
Wire-end ferrule, Standard, 12 mm, 12 mm, No
-
Cikkszám:9004090000Csomagolási egység:1000 PC
Wire-end ferrule, Standard, 18 mm, 18 mm, No
-
-
-
-