Properties
Version | Wire-end ferrule, Standard, 12 mm, 12 mm, No |
Order No. | 0191900000 |
Type | H6,0/12 |
GTIN (EAN) | 4008190026851 |
Qty. | 500 items |
Packaging | loose |
Net weight | 0.21 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrule without plastic collar |
Version | Standard |
Collar diameter (D2) | 4.7 mm |
Conductor cross-section | 6 mm² |
Contact surface diameter (D1) | 3.5 mm |
Contact surface length (L2) | 12 mm |
L1 in mm | 12 mm |
Stripping length | 12 mm |
Wire connection cross section AWG, max. | AWG 10 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53470) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0191900000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0191900000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0191900000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![BW](/picture/BW.gif) ![CCSAUS](/picture/CCSAUS.gif) ![CULUS_P](/picture/CULUS_P.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E499744 |