Properties
Version | HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20 |
Order No. | 1787660000 |
Type | HDC 10B SLU 2M20G |
GTIN (EAN) | 4032248205004 |
Qty. | 1 items |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 77.7 mm |
Width (inches) | 3.059 inch |
Mounting dimension - height | 40 mm |
Mounting dimension - width | 82 mm |
Net weight | 270 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
Chemical resistance |
|
Cable entry | w. thread |
Height of base B1 | 5 mm |
Height of housing B | 57 mm |
Hole pitch length A2 | 82 mm |
Total length housing | 73 mm |
Width base C1 | 53.5 mm |
Width housing C | 43 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
BG | 4 |
Cable entry | w. thread |
Clamp version | End-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing | Base housing |
Design of locking system | End-locking clamp, lower side |
Internal thread | M 20 |
Number of cable entry on top | 0 |
Number of cable entry sideways | 2 |
Sealing | NBR |
Size | 4 |
Size of cable entries | M 20 |
Suitable for ModuPlug® | No |
Top part/bottom part/lid | lower part |
Type | Base housing |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_67989) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1787660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1787660000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Technical Documentation | [1787660000_HDC_10B_SLU_2M20G_STP_Blatt__1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38974) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |