Properties
Version | , Male, 250 V, 16 A, Number of poles: 10, PUSH IN, Size: 1 |
Order No. | 3124530000 |
Type | HDC HA 10 MP |
GTIN (EAN) | 4099987277525 |
Qty. | 1 items |
Depth | 14.6 mm |
Depth (inches) | 0.575 inch |
Height | 34.1 mm |
Height (inches) | 1.343 inch |
Width | 23 mm |
Width (inches) | 0.906 inch |
Length | 55.5 mm |
Length (inches) | 2.185 inch |
Net weight | 0 g |
Limit temperature | -40 °C ... 125 °C |
Chemical resistance |
|
Total length base | 55.5 mm |
Width | 23 mm |
BG | 1 |
Colour | Light Grey |
Insulating material | PC |
Material | Polycarbonate |
Number of poles | 10 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 250 V |
Series | HA |
Size | 1 |
Surge voltage category | III |
Type | Male |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Connection type PE | PUSH IN connection |
Rated voltage (DIN EN 61984), power contact | 250 V |
Stripping length according to the cable diameter |
|
Tightening torque, max. according to the conductor cross-section |
|
Tightening torque, power contact, max. | 1 Nm |
Tightening torque, power contact, min. | 0.7 Nm |
BG | 1 |
Material | Polycarbonate |
Size | 1 |
Stripping length, rated connection | 4.2 mm |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |