Properties
Version | , Female, 230 V, 10 A, Number of poles: 4, PUSH IN, Size: 1 |
Order No. | 2985440000 |
Type | HDC HA 4 FP |
GTIN (EAN) | 4099986847699 |
Qty. | 1 items |
Depth | 14.6 mm |
Depth (inches) | 0.575 inch |
Height | 35.2 mm |
Height (inches) | 1.386 inch |
Width | 34.2 mm |
Width (inches) | 1.346 inch |
Net weight | 50 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Width | 34.2 mm |
BG | 1 |
Colour | Light Grey |
Insulating material | PC |
Material | Polycarbonate |
Number of poles | 4 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 10 A |
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 230 V |
Series | HA |
Size | 1 |
Type | Female |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Rated voltage (DIN EN 61984), power contact | 230 V |
BG | 1 |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Material | Polycarbonate |
Size | 1 |
Stripping length, rated connection | 4.2 mm |
Type of connection | PUSH IN |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |
Accessories
-
Item No.:9006060000Packaging unit:1 PC
Cutting and screwing-tool, Cutting tool for one-hand operation
-
Item No.:2985430000Packaging unit:1 PC
, Male, 230 V, 10 A, Number of poles: 4, PUSH IN, Size: 1
ToolsScrewdriversCombined screwing and cutting tool "Swifty®"
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesPUSH IN ConnectionSize 14-pole
Is accessory of
-
Item No.:2985430000Packaging unit:1 PC
, Male, 230 V, 10 A, Number of poles: 4, PUSH IN, Size: 1
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesPUSH IN ConnectionSize 14-pole