Properties
Version | WLAN antenna, Omni-directional antenna, Dual Band (2.4 GHz / 5 GHz), Gain of up to 8 dBi at 5 GHz / up to 6 dBi at 2.4 GHz, Vertical, 1x N-type female, bottom, IP68, Impedance: 50 Ω |
Order No. | 1367130000 |
Type | IE-ANT-O-ABG-360-7-NF |
GTIN (EAN) | 4050118186321 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.12.2023 |
Alternative product | [2788110000](~/p/2788110000) |
Height | 51 mm |
Height (inches) | 2.008 inch |
Diameter | 86 mm |
Net weight | 162.62 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 |
Colour | grey |
Housing main material | ASA_SAN |
Material for base plate | Stainless steel, rust-proof |
Included in delivery | 1 x antenna |
Antenna gain |
Band 1: 6 dBi
Band 2: 6 dBi Band 3: 7 dBi Band 4: 8 dBi Band 5: 8 dBi |
Composite power max. | 75 W |
Frequency range |
Band 1: 2400 - 2500 (MHz)
Band 2: 5150 - 5875 (MHz) Band 3: 3400 - 3700 (MHz) Band 4: 4900 - 5470 (MHz) Band 5: 5470 - 5935 (MHz) |
Impedance | 50 Ω |
Polarisation | Vertical |
Radiation | Omnidirectional |
Type of connection | 1x N-type female, bottom |
Applications | for indoor and outdoor use |
Operating temperature, max. | 80 |
Operating temperature, min. | -40 °C |
Storage temperature, max. | 80 °C |
Storage temperature, min. | -40 °C |
Wind load |
Frontal
10 N @ 160 Km/h |
User Documentation | [Mounting instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_164054) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ROHS | Conform |
Accessories
-
Item No.:2788050000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 3 mm
-
Item No.:1367110000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 2 m
-
Item No.:2788040000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 1 m
-
Item No.:2788060000Packaging unit:1 empty
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 5 m
-
Item No.:1367100000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 4 m
Is accessory of
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C