Properties
Version | WLAN antenna, Omni-directional antenna, 5 GHz band, Gain of 5 dBi, Vertical, 1x N-type female, bottom, IP64, Impedance: 50 Ω |
Order No. | 1367120000 |
Type | IE-ANT-O-AH-360-5-NF |
GTIN (EAN) | 4050118186345 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.12.2023 |
Alternative product | [2788110000](~/p/2788110000) |
Height | 160 mm |
Height (inches) | 6.299 inch |
Diameter | 16 mm |
Net weight | 210 g |
Storage temperature | -45 °C...75 °C |
Operating temperature | -45 °C...75 |
REACH SVHC | Lead 7439-92-1 |
Housing main material | PP |
Included in delivery |
1 x antenna
1 x mounting bracket 2 x clamps for mast assembly |
3dB beamwidth (horizontal) | 360° |
3dB beamwidth (vertical) | 25° |
Antenna gain | 5 dBi |
Composite power max. | 6 W |
Frequency range | 5150 - 5875 (Mhz) |
Impedance | 50 Ω |
Polarisation | Vertical |
Radiation | Omnidirectional |
Standing wave ratio | < 1.7 |
Type of connection | 1x N-type female, bottom |
Vertical electrical tilt | 0° |
Applications | for indoor and outdoor use |
Operating temperature, max. | 75 |
Operating temperature, min. | -45 °C |
Storage temperature, max. | 75 °C |
Storage temperature, min. | -45 °C |
Wind load |
Frontal
Lateral 7 N @ 160 Km/h |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001698 |
ETIM 7.0 | EC001698 |
ETIM 8.0 | EC001698 |
ETIM 9.0 | EC001698 |
ECLASS 9.0 | 19-07-01-05 |
ECLASS 9.1 | 19-07-01-05 |
ECLASS 10.0 | 19-07-01-05 |
ECLASS 11.0 | 19-07-01-05 |
ECLASS 12.0 | 19-07-01-05 |
ECLASS 13.0 | 19-07-01-05 |
ROHS | Conform |
Accessories
-
Item No.:1367100000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 4 m
-
Item No.:2788040000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 1 m
-
Item No.:2788060000Packaging unit:1 empty
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 5 m
-
Item No.:2788050000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 3 mm
-
Item No.:1367110000Packaging unit:1 PC
Antenna cable, Connection 1:, N male, Connection 2:, RP-SMA male, Length: 2 m
Is accessory of
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C