Properties
Version | Dragline cable, SC IP 67 bayonet V01 metal, SC IP 67 bayonet V01 metal, 62.5 µm, PUR, 250 m |
Order No. | 1318012500 |
Type | IE-FM6C2UE0250MSD1SD1X |
GTIN (EAN) | 4050118123975 |
Qty. | 1 items |
Length | 250 m |
Length (inches) | 9,842.52 inch |
Net weight | 15,800 g |
Storage temperature | -55 °C...85 °C |
Operating temperature | -40 °C...85 |
Installation temperature | -55 °C...60 °C |
REACH SVHC | Lead 7439-92-1 |
Connector left | SC IP 67 bayonet V01 metal |
Connector right | SC IP 67 bayonet V01 metal |
Material sheath | PUR |
Product type | Dragline cable |
Sheathing colour | black |
Cable layout | Break-out dragline |
Core diameter | 62.5 µm |
Material sheath | PUR |
Primary coating | 245 µm |
Sheath diameter | 7.5–8 mm |
Sheathing colour | black |
Bending cycles | 100,000 |
Min. bending radius, once only | 25 mm |
Min. bending radius, repetitive | 70 mm |
Plug left | SC, IP67, male contact, straight, V1 Bayonett, plug, Zinc diecast, unshielded |
Plug right | SC, IP67, male contact, straight, V1 Bayonett, plug, Zinc diecast, unshielded |
Plug left | SC, IP67, male contact, straight, V1 Bayonett, plug, Zinc diecast, unshielded |
Plug right | SC, IP67, male contact, straight, V1 Bayonett, plug, Zinc diecast, unshielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ROHS | Conform |
Accessories
-
Item No.:1689470001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white
-
Item No.:1730560001Packaging unit:160 PC
SlimFix, Conductor and cable markers, 5.8 - 7.8 mm, 21 x 8.4 mm, white
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardSlimFix > 0,25 - 16 mm²SF 21 mmBlankwhiteV0 material