Properties
Version | Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 10 m |
Order No. | 1449420100 |
Type | IE-FSMD2UE0010MSDESDEX |
GTIN (EAN) | 4050118502008 |
Qty. | 1 items |
Length | 10 m |
Length (inches) | 393.701 inch |
Net weight | 0.01 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 |
Installation temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Attenuation | ≤0.4 dB/km at 1310 nm |
Fibre type |
Singlemode
OS 2 |
Cable layout | Break-out dragline |
Core diameter | 9 µm |
Material sheath | PUR |
Primary coating | 245 µm |
Sheath diameter | 6 mm |
Sheathing colour | black |
Bending cycles | 100,000 |
Halogen | No |
Min. bending radius, once only | 25 mm |
Min. bending radius, repetitive | 77 mm |
Plug left | SC, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, unshielded |
Plug right | SC, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, unshielded |
Plug left | SC, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, unshielded |
Plug right | SC, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, unshielded |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002607 |
ETIM 7.0 | EC002607 |
ETIM 8.0 | EC002607 |
ETIM 9.0 | EC002607 |
ECLASS 9.0 | 27-06-10-03 |
ECLASS 9.1 | 27-06-10-03 |
ECLASS 10.0 | 27-06-10-03 |
ECLASS 11.0 | 27-06-10-03 |
ECLASS 12.0 | 27-06-10-03 |
ECLASS 13.0 | 27-06-10-03 |
ECLASS 14.0 | 27-06-10-03 |
ROHS | Conform |