IE-GW-MB-2TX-1RS232/485

This product is discontinued.

Alternative product: 2682600000

Modbus TCP/Modbus Seriell Gateway, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60

Item No. 1504460000

Approvals

Approvals
ROHS
UL File Number Search
Certificate no. (cULus)
Certificate no. (cULusEX)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC
SCIP

General specifications

Protection degree

Serial interface

Baud rate
Connection type
Interface standards
RS485 data direction control
Serial cable protection

Enclosure material

Housing main material

EMC conformity and approvals

EMC standards
Explosive risk zone
Free fall
Safety standard
Shock
Vibration

Environmental conditions

Humidity
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.

Guarantee

Time interval

Interfaces

Ethernet ports
Interface standards
Magnetic isolation protection
RJ45 ports
RS485 data direction control
Serial cable protection
Serial port
Serial ports

Management features

Operating modes

MTBF

MTBF

Power supply

Connection type
Current consumption
Supply voltage
Voltage supply range

Serial communication parameters

Baud rate
Data bits
Flow control
Parity
Stop bits

Serial signals

RS232
RS422
RS485 2-wire
RS485 4-wire

Technical data

Housing main material
Protection degree
Type of mounting

Technology

Flow control

Software

Additional features
Configuration options
Configuration tool
Multi-master and multi-drop
Operating modes

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0