Properties
Version | Sheet holes |
Order No. | 1966810000 |
Type | IE-KO-HAT |
GTIN (EAN) | 4032248659630 |
Qty. | 1 items |
Depth | 70 mm |
Depth (inches) | 2.756 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 290 mm |
Width (inches) | 11.417 inch |
Net weight | 3,262 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Hydraulic sheet holes |
Max. operating pressure | 680 bar |
Punching force | 75 kN |
Rectangular holes up to | 36 x 112 mm; 2,0 mm F = 370 N/mm² |
Round holes from 1 to Ø 85 mm | 2,0 mm F = 370 N/mm² |
Round holes from 2 to Ø 64 mm | 3,0 mm F = 370 N/mm² |
Round holes from 3 to Ø 64 mm | 2.5 mm F = 600 N/mm² |
Square holes up to | 68 x 68 mm; 2.0 mm F = 370 N/mm² |
Type hydraulic oil | HLP32 |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101172) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000156 |
ETIM 7.0 | EC000156 |
ETIM 8.0 | EC000156 |
ETIM 9.0 | EC000156 |
ETIM 10.0 | EC000156 |
ECLASS 9.0 | 21-04-90-47 |
ECLASS 9.1 | 21-04-90-47 |
ECLASS 10.0 | 21-04-90-47 |
ECLASS 11.0 | 21-04-51-16 |
ECLASS 12.0 | 21-04-51-16 |
ECLASS 13.0 | 21-04-51-16 |
ECLASS 14.0 | 21-04-51-16 |
ECLASS 15.0 | 21-04-51-16 |
Is accessory of
-
Item No.:2663190000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key (Daimler lock)
-
Item No.:2663200000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Item No.:1450530000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking
-
Item No.:2669630000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Control knob locking, NEMA 4X
-
Item No.:1450520000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with key
-
Item No.:2003160000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key
-
Item No.:1450510000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Control knob locking
-
Item No.:2003140000Packaging unit:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key
-
Item No.:1450540000Packaging unit:1 PC
FrontCom, Single frame, Metal cover, Lockable with key
Service InterfacesIP65 service interface FrontCom® VarioFrame