Properties
Version | JACKPAC, Relay module, Rated control voltage: 18...24...30 V DC, Continuous current: 2 A, M12 plug/socket, A-coded |
Order No. | 8794120000 |
Type | JP TEST |
GTIN (EAN) | 4032248483969 |
Qty. | 1 items |
Height | 14.4 mm |
Height (inches) | 0.567 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Length | 83 mm |
Length (inches) | 3.268 inch |
Net weight | 34.5 g |
Storage temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Rated control voltage | 18...24...30 V DC |
Rated control voltage | 24 V DC ± 25 % |
Rated current DC | 2.2 mA (LED) |
Status indicator | Green LED |
Rated control voltage | 18...24...30 V DC |
Status indicator | Green LED |
Continuous current |
|
Continuous current | 2 A |
Continuous current | 2 A |
Colour | grey |
Protection degree | IP20 |
Protection degree | IP20 |
Wire connection method | M12 plug/socket, A-coded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151638) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:9457340030Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457340150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457340060Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
ConnectorsSignal ConverterJACKPAC® Zubehör
ConnectorsCircular Connectorsh-, H-, T- and Y-distributors / gender changerSignalDistributors
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12Connecting lineM12 male on M12 socketStraight on straight5-pole, A-codedPUR halogen-free black (U)