Klippon® POK mounting feet
The Klippon® POK enclosure range is made from a high-quality glass fibre reinforced polyester and is ideal for applications and environments where corrosion resistance, impact resistance and a high IP protection class are a requirement.
Key features of the extensive product range:
Key features of the extensive product range:
- Available in 17 sizes
- Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
- Cover with stainless steel screws in cross-head / slotted design
- Moulded gasket made of silicone or chloroprene
- Fixing holes outside the sealed area to ensure high ingress protection of IP66
- Impact resistance up to 7 Joules
- Mounting directly in the enclosure or using an internal mounting plate
- Direct wall mounting possible using fixing holes or mounting feet
- Fastening thread to attach mounting rails and plates
- Up to E60 fire rating dependent on the configuration
- Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
-
Product ID:9510910000VPE:1 PC
Klippon POK (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 16 mm, Width: 51 mm, Depth: 6 mm, Material: Stainless steel 1.4301, Miscellaneous
-
Product ID:9510900000VPE:1 PC
Klippon POK (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 10 mm, Width: 38.5 mm, Depth: 5 mm, Material: Stainless steel 1.4301, Miscellaneous
Added to Your Shopping Cart