Accessories - Klippon® POK
Key features of the extensive product range:
- Available in 17 sizes
- Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
- Cover with stainless steel screws in cross-head / slotted design
- Moulded gasket made of silicone or chloroprene
- Fixing holes outside the sealed area to ensure high ingress protection of IP66
- Impact resistance up to 7 Joules
- Mounting directly in the enclosure or using an internal mounting plate
- Direct wall mounting possible using fixing holes or mounting feet
- Fastening thread to attach mounting rails and plates
- Up to E60 fire rating dependent on the configuration
- Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
-
Product ID:8000191939VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191942VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:1391070000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 722 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:8000191947VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191944VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191945VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:1391040000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 567 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:8000191932VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191931VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, with functional earth connection, Height: 36.57 mm, Width: 180.11 mm, Depth: 0.75 mm, Basic material: Steel sheet zinc plated, galvanic zinc plated and passivated
-
Product ID:1390980000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 57.5 mm, Width: 275 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:1390910000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 32.5 mm, Width: 101 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:8000191933VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191934VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191930VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, with functional earth connection, Height: 36.87 mm, Width: 129.61 mm, Depth: 0.75 mm, Basic material: Steel sheet zinc plated
-
Product ID:1390990000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 60.5 mm, Width: 239 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:8000191941VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Basic material: Steel sheet zinc plated
-
Product ID:8000191929VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, with functional earth connection, Height: 35.57 mm, Width: 99.71 mm, Depth: 0.75 mm, Basic material: Steel sheet zinc plated
-
Product ID:1390940000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 32.5 mm, Width: 211 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:1391030000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 85.5 mm, Width: 424 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated
-
Product ID:1391010000VPE:5 PC
Klippon POK (polyester empty enclosure), Earthing plate, Miscellaneous, Height: 60.5 mm, Width: 438 mm, Depth: 0.8 mm, Basic material: Brass, polished, untreated