Properties
Version | Sheet holes |
Order No. | 9205030000 |
Type | KOBBS 9.5X50 |
GTIN (EAN) | 4032248694266 |
Qty. | 1 items |
Height | 50 mm |
Height (inches) | 1.968 inch |
Diameter | 9.5 mm |
Net weight | 63 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Description of article | Tension screw with bearings 9.5 x 50.0 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-92-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |