Properties
Version | Diagonal-cutting pliers |
Order No. | 9046410000 |
Type | KSE 160 |
GTIN (EAN) | 4032248357734 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 214.5 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | VDE-insulated heavy-duty diagonal-cutting pliers, 160 mm long |
Conductor diameter, max. (H) | 2.5 mm |
Conductor diameter, max. (MH) | 3.5 mm |
Conductor diameter, max. (P) | 2 mm |
Cutter hardness | 64 HRC |
Protective insulation, 1000 V | Yes |
Shape (diagonal-cutting pliers) | Heavy-duty diagonal-cutting pliers |
Total length | 160 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Pliers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52748) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
Approvals |  |