Properties
Version | Cutting tools |
Order No. | 2993500000 |
Type | KT 50 |
GTIN (EAN) | 4099986874329 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 110 mm |
Height (inches) | 4.331 inch |
Width | 345 mm |
Width (inches) | 13.583 inch |
Net weight | 1,370 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Aluminium sector cable | 4 x 70 SE |
Copper cable - flexible, max. | 400 mm² |
Copper cable - flexible, max. (kcmil) | 800 kcmil |
Copper cable - stranded, max. | 400 mm² |
Copper cable - stranded, max. (kcmil) | 800 kcmil |
Copper cable, max. diameter | 52 mm |
Copper sector cable | 4 x 70 SM |
Stranded aluminium cable, max (mm²) | 400 mm² |
Stranded aluminium cable, max. (kcmil) | 800 kcmil |
Stranded aluminium cable, max. diameter | 52 mm |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-90-11 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |