Properties
Version | Terminal marker, 9 x 5 mm, white |
Order No. | 2519230000 |
Type | MF-W 9/5 MM WS |
GTIN (EAN) | 4050118531459 |
Qty. | 1,200 items |
Depth | 0.7 mm |
Depth (inches) | 0.028 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.01 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer | |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 5 mm |
Eplan Data Portal | |
Catalogues |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |