Properties
Version | Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, 20 A, grey |
Order No. | 0297300000 |
Type | QL 3 DLI |
GTIN (EAN) | 4008190034634 |
Qty. | 50 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 17.2 mm |
Width (inches) | 0.677 inch |
Net weight | 0.32 g |
Storage temperature | -25 °C...55 °C |
Material | Copper |
Surface finish | tinned |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 6.1 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Surface finish | tinned |
Rated current | 20 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74438) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0297300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0297300000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0297300000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ROHS | Conform |