Ominaisuudet
Version | Tools, Contact Removal Tool |
Order No. | 1866710000 |
Type | REMOVAL TOOL CM 3 |
GTIN (EAN) | 4032248437030 |
Qty. | 1 items |
Net weight | 51,7 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Contact Removal Tool |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-01-92 |
ECLASS 14.0 | 27-44-01-92 |
ECLASS 15.0 | 27-44-01-92 |
On lisävaruste
-
Tuotteen tunnus:1682260000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 4, turned, Copper alloy
-
Tuotteen tunnus:1698130000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Tuotteen tunnus:1682270000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Tuotteen tunnus:1682280000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 6, turned, Copper alloy
-
Tuotteen tunnus:1682310000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 10, turned, Copper alloy
-
Tuotteen tunnus:1698120000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Tuotteen tunnus:1698150000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Tuotteen tunnus:1698140000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Tuotteen tunnus:1682300000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 10, turned, Copper alloy
-
Tuotteen tunnus:1682290000VPE:100 items
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 6, turned, Copper alloy