Properties
Order No. | 3131280000 |
Type | REMOVAL TOOL HS |
GTIN (EAN) | 4099987323819 |
Qty. | 1 items |
Net weight | 35.2 g |
Description of article | Contact Removal Tool |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-01-92 |
ECLASS 14.0 | 27-44-01-92 |
ECLASS 15.0 | 27-44-01-92 |