Properties
Version | with M23 outlet, 19-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP |
Order No. | 3023710000 |
Type | SAI-04D-VP3V-5A-P12L-PNP |
GTIN (EAN) | 4099986944718 |
Qty. | 1 items |
Height | 35.2 mm |
Height (inches) | 1.386 inch |
Width | 56 mm |
Width (inches) | 2.205 inch |
Length | 108 mm |
Length (inches) | 4.252 inch |
Net weight | 250 g |
Operating temperature | -25 - 80°C |
Distributor outlet |
with M23 outlet
19-pole |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Current per signal | 2 A |
Electrical isolation available | No |
Plug-in station coding | A-coded |
Protection degree |
when screwed in
IP67 |
Number of poles | 5 |
Number of contact sockets | 4 |
Connection thread | M12 |
Fire behaviour | V-0 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Material O-Ring | FKM |
Housing main material | PBT |
Material of distributor | Plastic |
Housing colour | black |
Hood sealing material | TPE |
Contact material |
CuZn
CuSn |
Contact surface | Gold-plated |
Contact carrier material | PA |
Number of poles | 5 |
Suitable for cable carriers | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals |  |
ROHS | Conform |