Properties
Version | Hood version Ex, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: |
Order No. | 1896050000 |
Type | SAI-4-M 5P M12 EX IA |
GTIN (EAN) | 4032248511006 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 29.06.2024 |
Alternative product | [2943810000](~/p/2943810000) |
Net weight | 206 g |
Operating temperature | -20 - 40 |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Clamping range, min. | 0.1 mm² |
Clamping range, max. | 1.5 mm² |
Storage space | Standard |
Distributor outlet | Hood version Ex |
Connection type PE | Screw connection |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 100 mA |
Total current | 2.3 A |
Current per signal | 100 mA |
Insulation strength | 109 Ω |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 5 |
Number of contact sockets | 4 |
Connection thread | M12 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≤ 50 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Hood sealing material | Viton |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_177492) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1896050000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![KEMAATEX](/picture/KEMAATEX.gif) |
ROHS | Conform |