Properties
Version | Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None |
Order No. | 1752080050 |
Type | SAI-4/6/8-MH BLF3.5 SV |
GTIN (EAN) | 4032248592364 |
Qty. | 50 items |
Depth | 57 mm |
Depth (inches) | 2.244 inch |
Height | 32.5 mm |
Height (inches) | 1.28 inch |
Width | 59.2 mm |
Width (inches) | 2.331 inch |
Net weight | 78.82 g |
Operating temperature | -20 - 90°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Wire connection method | PUSH IN |
Conductor O.D., min. | 6 mm |
Conductor O.D., max. | 12 mm |
Sheathing stripping length | 100 mm |
Cable glands | M 20 |
Clamping range, min. | 0.08 mm² |
Clamping range, max. | 1.5 mm² |
Distributor outlet | Hood |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Current per signal | 2 A |
Electrical isolation available | No |
Protection degree | IP68 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≤ 50 |
LED | No |
LED initiator | No |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Hood sealing material | Viton |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | tinned |
Contact carrier material | PBT (UL 94 V0) |
Conductor O.D., max. | 12 mm |
Conductor O.D., min. | 6 mm |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_192218) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1752080050) |
Product Change Notification |
[Technische Änderung für passiven M12 Verteiler mit Zugfederanschluss](https://mdcop.weidmueller.com/mediadelivery/asset/900_313401)
[Technical change to passive M12 distribution boxes with tension clamp connection](https://mdcop.weidmueller.com/mediadelivery/asset/900_313402) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ROHS | Conform |
Accessories
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:1609940000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
MarkersDevice markersMultiCardESGESG 9/20Blank
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12